SLAU202B December 2006 – October 2024 DAC8831 , DAC8832
To connect the FTDI digital controller on the EVM board to the computer, align and firmly connect the USB connector to the J15 connector. Verify the connection is snug; a loose connection can cause intermittent operation. A 100 mil header (J9) is available for external communication.
Table 2-5 lists the J9 pin definitions. To use external communication, close jumper J12 to disable the connection to the FTDI controller.
Pin | Definition |
---|---|
1 | DAC8831 SCLK |
3 | DAC8831 SDI |
5 | DAC8831 CS |
7 | DAC8831 LDAC |
2, 4, 6, 8 | Ground |