SLAU202B December 2006 – October 2024 DAC8831 , DAC8832
The DAC8831EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC8831 and DAC8832 devices. The DAC8831EVM has optional circuits and jumpers to configure the device for different applications. The DAC8831 comes installed on the EVM; the DAC8832 does not.