SLAU202B December 2006 – October 2024 DAC8831 , DAC8832
Table 2-2 shows the power connector definitions of the DAC8831EVM.
Designator | Definition |
---|---|
J1 | DAC8831 VDD supply (2.7V to 5.5V) |
J2 | DAC8831 GND supply |
J3 | Op-amp positive rail (2.25V to 18V) |
J4 | Op-amp negative rail (–18V to –2.25V) |
J5 | SMA connector for DAC8831 external reference voltage (1.25V to VDD) |
J14 | SMA connector for FTDI trigger output (unpopulated) |
J15 | USB connector |
Table 2-3 shows output connector definitions for the DAC8831EVM.
Designator | Definition |
---|---|
J6 | SMA connector for bipolar buffered VOUT |
J7 | SMA connector for unbuffered VOUT |
J8 | SMA connector for unipolar buffered VOUT |