SLAU278AH May 2009 – March 2021
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer | Comments |
---|---|---|---|---|---|---|---|
!PCB | 1 | Printed Circuit Board | MCU022 | Any | |||
BSL | 1 | Header(Shrouded), 2.54mm, 5x2, Gold, TH | Header, 2.54mm, 5x2, TH | AWHW-10G-0202-T | Assman WSW | ||
C3, C7 | 2 | 1uF | CAP, CERM, 1 uF, 10 V, ±10%, X5R, 0805 | 0805 | GRM216R61A105KA01D | MuRata | |
C4, C6, C11 | 3 | 0.1uF | CAP, CERM, 0.1 µF, 50 V, ±10%, X7R, 0805 | 0805 | GRM21BR71H104KA01L | MuRata | |
C5 | 1 | 1100pF | CAP, CERM, 1100 pF, 50 V, ±5%, C0G/NP0, 0805 | 0805 | GRM2165C1H112JA01D | MuRata | |
C13 | 1 | 1000pF | CAP, CERM, 1000 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0805 | 0805 | GCM2165C1H102JA16D | MuRata | |
C14, C15 | 2 | 27pF | CAP, CERM, 27 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | GRM1885C1H270JA01D | MuRata | |
C16 | 1 | 47uF | CAP, CERM, 47 µF, 6.3 V, ±20%, X5R, 0805 | 0805 | GRM21BR60J476ME15L | MuRata | |
D1 | 1 | Green | LED, Green, SMD | LED_0805 | APT2012LZGCK | Kingbright | |
D2 | 1 | Blue | LED, Blue, SMD | LED_0805 | 150080BS75000 | Wurth Elektronik | |
H1, H2, H3, H4 | 4 | Bumpon, Cylindrical, 0.312 X 0.200, Black | Black Bumpon | SJ61A1 | 3M | ||
IC1 | 1 | Socket, QFP-80, 0.5 mm Pitch | Socket, QFN-80, 0.5 mm Pitch | IC357-0804-096P-1 | Yamaichi Electronics | ||
J1, J2, JP5, JP6, JP7, JP8, JP9, JP10 | 8 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | ||
J3, J4, J5, J6 | 4 | Header, 100mil, 20x1, Gold, TH | 20x1 Header | TSW-120-07-G-S | Samtec | Not installed, included in kit | |
J3A, J4A, J5A, J6A | 4 | Receptacle, 2.54 mm, 20x1, Gold, TH | Receptacle, 2.54mm, 20x1, TH | PPPC201LFBN-RC | Sullins Connector Solutions | Not installed, included in kit | |
JP1, JP2, JP3, JP4, JP11, JP12, JP13, JP14 | 8 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | ||
JTAG | 1 | Header (shrouded), 100 mil, 7x2, Gold, TH | 7x2 Shrouded Header | SBH11-PBPC-D07-ST-BK | Sullins Connector Solutions | ||
Q1 | 1 | Crystal, 32.768 kHz, 12.5pF, SMD | 1.4x1.4x5.0mm SMD | MS3V-T1R 32.768KHZ ±20PPM 12.5PF | Micro Crystal AG | Not installed, included in kit | |
Q3 | 1 | Crystal, 8MHz, SMD | 4.7x4.1mm | R- 8,00M-ZTACS/MT-0,5-0,4-H-30/30-TR | Auris-GmbH | ||
R1 | 1 | 330 | RES, 330, 5%, 0.125 W, 0805 | 0805 | CRCW0805330RJNEA | Vishay-Dale | |
R2 | 1 | 200 | RES, 200, 5%, 0.125 W, 0805 | 0805 | CRCW0805200RJNEA | Vishay-Dale | |
R3, R10, R11, R12, R18, R19, R20, R21 | 8 | 0 | RES, 0, 5%, 0.125 W, 0805 | 0805 | CRCW08050000Z0EA | Vishay-Dale | |
R7 | 1 | 47k | RES, 47 k, 5%, 0.125 W, 0805 | 0805 | CRCW080547K0JNEA | Vishay-Dale | |
R16, R17 | 2 | 4.7k | RES, 4.7 k, 5%, 0.125 W, 0805 | 0805 | CRCW08054K70JNEA | Vishay-Dale | |
R22 | 1 | 22 | RES, 22, 5%, 0.1 W, 0603 | 0603 | CRCW060322R0JNEA | Vishay-Dale | |
SH‑J1, SH‑JP1, SH‑JP2, SH‑JP3, SH‑JP4, SH‑JP5, SH‑JP6, SH‑JP7, SH‑JP8, SH‑JP9, SH‑JP10, SH‑JP11, SH‑JP12, SH‑JP13, SH‑JP14 | 15 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec | Alternate part number: 969102-0000-DA |
SW1, SW2 | 2 | Switch, SPST-NO, Off-Mom, 0.02 A, 15 VDC, TH | 6x6mm | EVQ-11A04M | Panasonic | ||
SW3, SW4, SW5 | 3 | Switch, DPST, Slide, Off-On, 1 Pos, 0.15A, 30V, TH | 9.65x7.12mm | 78F01T | Grayhill | ||
C1, C2 | 0 | 12pF | CAP, CERM, 12 pF, 50 V, ±5%, C0G/NP0, 0805 | 0805 | CC0805JRNP09BN120 | Yageo America | |
C8, C9 | 0 | 22pF | CAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, 0805 | 0805 | GQM2195C1H220JB01D | MuRata | |
C12 | 0 | 4.7uF | CAP, CERM, 4.7 µF, 10 V, +80/-20%, Y5V, 0805 | 0805 | CC0805ZRY5V6BB475 | Yageo America | |
C17, C18 | 0 | 1000pF | CAP, CERM, 1000 pF, 50 V, ±1%, C0G/NP0, 0805 | 0805 | 08055A102FAT2A | AVX | |
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | ||
Q1A, Q2A | 0 | Crystal, 12 MHz, 18 pF, TH | 11.5x5mm | 9B-12.000MEEJ-B | TXC Corporation | ||
Q2 | 0 | Crystal, 32.768 kHz, 12.5pF, SMD | 1.4x1.4x5.0mm SMD | MS3V-T1R 32.768KHZ ±20PPM 12.5PF | Micro Crystal AG | ||
R4, R5, R6, R8, R9 | 0 | 0 | RES, 0, 5%, 0.125 W, 0805 | 0805 | CRCW08050000Z0EA | Vishay-Dale | |
R13 | 0 | 47k | RES, 47 k, 5%, 0.125 W, 0805 | 0805 | CRCW080547K0JNEA | Vishay-Dale | |
R14, R15 | 0 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale | |
R23, R24 | 0 | 200 | RES, 200, 1%, 0.125 W, 0805 | 0805 | CRCW0805200RFKEA | Vishay-Dale | |
TP1, TP2, TP3, TP4 | 0 | Black | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |
TP5, TP6, TP7, TP8 | 0 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone |