SLAU278AH May 2009 – March 2021
Pos. | Ref Des | No. per Board | Description | Digi-Key Part No. | Comment |
---|---|---|---|---|---|
1 | C1, C2 | 0 | 12pF, SMD0805 | DNP | |
2 | C4, C7 | 2 | 10uF, 10V, Tantal Size B | 511-1463-2-ND | |
3 | C3, C5 | 2 | 100nF, SMD0805 | 478-3351-2-ND | |
4 | C8 | 1 | 10nF, SMD0805 | 478-1383-2-ND | |
5 | D1 | 1 | yellow LED, TH, 3mm, T1 | 511-1251-ND | |
6 | J1, J2 | 0 | 24-pin header, TH | DNP: Headers and receptacles enclosed with kit.Keep vias free of solder. | |
SAM1034-12-ND | : Header | ||||
SAM1212-12-ND | : Receptacle | ||||
7 | J3, JP1, JP2 | 2 | 3-pin header, male, TH | SAM1035-03-ND | Place jumper on header JP1; Pos 1-2. DNP: JP2 |
8 | J4, J5 | 2 | 2-pin header, male, TH | SAM1035-02-ND | Place jumper on header |
9 | 3 | Jumper | 15-38-1024-ND | Place on: JP1, J4, J5 | |
10 | JTAG | 1 | 14-pin connector, male, TH | HRP14H-ND | |
11 | BOOTST | 0 | 10-pin connector, male, TH | DNP: Keep vias free of solder | |
12 | Q1 | 0 | Crystal | Micro Crystal MS1V-T1K 32.768kHz, C(Load) = 12.5pF | DNP: Keep vias free of solder |
13 | R3 | 1 | 560 Ω, SMD0805 | 541-560ATR-ND | |
14 | R4, R6, R7, R12 | 2 | 0 Ω, SMD0805 | 541-000ATR-ND | DNP: R6, R7 |
15 | R5 | 1 | 47k Ω, SMD0805 | 541-47000ATR-ND | |
16 | U1 | 1 | Socket: IC51-1387 KS-15186 | Manuf.: Yamaichi | |
17 | PCB | 1 | 58 x 66 mm | 2 layers | |
18 | Adhesive Plastic feet | 4 | ~6mm width, 2mm height | for example, 3M Bumpons Part No. SJ-5302 | Apply to corners at bottom side |
19 | MSP430 | 2 | MSP430F4270IDL | DNP: Enclosed with kit supplied by TI |