SLAU278AH May 2009 – March 2021
Pos. | Ref Des | No. per Board | Description | Digi-Key Part No. | Comment |
---|---|---|---|---|---|
1 | C1, C2 | 0 | 12pF, SMD0805 | DNP | |
2 | C7 | 1 | 10uF, 10V, Tantal Size B | 511-1463-2-ND | |
3 | C5 | 1 | 100nF, SMD0805 | 478-3351-2-ND | |
4 | C8 | 0 | 2.2nF, SMD0805 | DNP | |
5 | D1 | 1 | green LED, SMD0603 | 475-1056-2-ND | |
6 | J1, J2 | 0 | 19-pin header, TH | DNP: headers and receptacles enclosed with kit.Keep vias free of solder. | |
SAM1029-19-ND | : Header | ||||
SAM1213-19-ND | : Receptacle | ||||
7 | "J3, JP1, JP4, JP5, JP6, JP7, JP8, JP9" | 8 | 3-pin header, male, TH | SAM1035-03-ND | Place jumpers on headers JP1, JP4,JP5, JP6, JP7, JP8, JP9; Pos 1-2 |
8 | JP2, JP3 | 2 | 2-pin header, male, TH | SAM1035-02-ND | Place jumper on header |
9 | 9 | Jumper | 15-38-1024-ND | Place on: JP1 - JP9; Pos 1-2 | |
10 | JTAG | 1 | 14-pin connector, male, TH | HRP14H-ND | |
11 | BOOTST | 0 | 10-pin connector, male, TH | DNP: Keep vias free of solder | |
12 | Q1 | 0 | Crystal | Micro Crystal MS1V-T1K 32.768kHz, C(Load) = 12.5pF | DNP: Keep vias free of solder |
13 | R1, R3 | 2 | 330 Ω, SMD0805 | 541-330ATR-ND | |
14 | R10, R11 | 0 | 0 Ω, SMD0805 | 541-000ATR-ND | DNP |
15 | R5 | 1 | 47k Ω, SMD0805 | 541-47000ATR-ND | |
16 | U1 | 1 | Socket: IC189-0382--037 | Manuf.: Yamaichi | |
17 | PCB | 1 | 67 x 66 mm | 2 layers | |
18 | Adhesive Plastic feet | 4 | ~6mm width, 2mm height | for example, 3M Bumpons Part No. SJ-5302 | Apply to corners at bottom side |
19 | MSP430 | 2 | MSP430F2274IDA | DNP: enclosed with kit supplied by TI |