SLAU278AH May 2009 – March 2021
Pos. | Ref Des | No. per Board | Description | Digi-Key Part No. | Comment |
---|---|---|---|---|---|
1 | C1, C2 | 0 | 12pF, SMD0805 | DNP | |
1b | C3, C4 | 0 | 47pF, SMD0805 | DNP: Only recommendation. Check your crystal spec. | |
2 | C6, C7 | 1 | 10uF, 10V, Tantal Size B | 511-1463-2-ND | DNP: C6 |
3 | C5 | 1 | 100nF, SMD0805 | 478-3351-2-ND | |
4 | C8 | 1 | 10nF, SMD0805 | 478-1383-2-ND | |
5 | C9 | 1 | 470nF, SMD0805 | 478-1403-2-ND | |
6 | D1 | 1 | yellow LED, TH, 3mm, T1 | 511-1251-ND | |
7 | J1, J2, J3, J4 | 0 | 25-pin header, TH | DNP: Headers and receptacles enclosed with kit.Keep vias free of solder. | |
SAM1029-25-ND | : Header | ||||
SAM1213-25-ND | : Receptacle | ||||
8 | J5 | 1 | 3-pin header, male, TH | SAM1035-03-ND | |
9 | J6, J7 | 2 | 2-pin header, male, TH | SAM1035-02-ND | place jumper on header |
10 | 2 | Jumper | 15-38-1024-ND | Place on: J6, J7 | |
11 | JTAG | 1 | 14-pin connector, male, TH | HRP14H-ND | |
12 | BOOTST | 0 | 10-pin connector, male, TH | DNP: Keep vias free of solder | |
13 | Q1, Q2 | 0 | Crystal | Q1: Micro Crystal MS1V-T1K 32.768kHz, C(Load) = 12.5pF | DNP: Keep vias free of solder |
14 | R3 | 1 | 330 Ω, SMD0805 | 541-330ATR-ND | |
15 | R1, R2, R4, R8, R9, R10, R11, R12 | 3 | 0 Ω, SMD0805 | 541-000ATR-ND | DNP: R4, R9, R10, R12 |
16 | R5 | 1 | 47k Ω, SMD0805 | 541-47000ATR-ND | |
17 | U1 | 1 | Socket: IC201-1004-008 or IC357-1004-53N | Manuf.: Yamaichi | |
18 | PCB | 1 | 82 × 90 mm | 2 layers | |
19 | Adhesive Plastic feet | 4 | ~6mm width, 2mm height | for example, 3M Bumpons Part No. SJ-5302 | Apply to corners at bottom side |
20 | MSP430 | 2 | MSP430FG4619IPZ | DNP: enclosed with kit supplied by TI |