SLAU278AH May 2009 – March 2021
Position | Ref Des | No. per Board | Description | Digi-Key Part No. | Comment |
---|---|---|---|---|---|
1 | C1, C2 | 0 | 12pF, SMD0805 | DNP: C1, C2 | |
2 | C5 | 0 | 2.2nF, SMD0805 | DNP C12 | |
3 | C3, C7 | 2 | 10uF, 10V, SMD0805 5 | DNP C11 | |
4 | C4, C6 | 2 | 100nF, SMD0805 | 478-3351-2-ND | |
5 | C9 | 1 | 470nF, SMD0805 | ||
6 | D1 | 1 | green LED, SMD0805 | P516TR-ND | |
7 | J1, J2, J3, J4 | 4 | 10-pin header, TH | DNP: headers and receptacles enclosed with kit. Keep vias free of solder. | |
: Header | |||||
: Receptacle | |||||
7.1 | 4 | 10-pin header, TH | DNP: headers and receptacles enclosed with kit. Keep vias free of solder. | ||
: Header | |||||
: Receptacle | |||||
8 | J5, JP1, JP4, JP5, JP6, JP7, JP8, JP9 | 8 | 3-pin header, male, TH | SAM1035-03-ND | Place jumper on 1-2 of JP4-JP9; Place on 1-2 on JP1 |
9 | JP2, JP3 | 2 | 2-pin header, male, TH | SAM1035-02-ND | place jumper on header |
10 | 9 | Jumper | 15-38-1024-ND | see Pos 8 an 9 | |
11 | JTAG | 1 | 14-pin connector, male, TH | HRP14H-ND | |
12 | BOOTST | 0 | 10-pin connector, male, TH | DNP. Keep vias free of solder | |
13 | U1 | 1 | Socket: QFN-40B-0.5-01 | Manuf.: Enplas | |
14 | Q1 | 0 | Crystal | Micro Crystal MS3V-T1R 32.768kHz, C(Load) = 12.5pF | DNP: Q1. Keep vias free of solder |
15 | R1,R7 | 2 | 330R SMD0805 | 541-330ATR-ND | |
16 | R2, R3, R5, R6, R8, R9, | 2 | 0 Ohm, SMD0805 | 541-000ATR-ND | DNP:R2, R3, R5, R6 |
17 | R4 | 1 | 47k SMD0805 | ||
18 | PCB | 1 | 79 x 66 mm | 2 layers | |
19 | Rubber stand off | 4 | select appropriate; for example, Buerklin: 20H1724 | apply to corners at bottom side | |
20 | MSP430 | 2 | MSP430N5736IRHA | DNP: enclosed with kit. Is supplied by TI |