SLAU298A November 2009 – May 2021
Table 7-1 lists the bill of materials (BOM) for the ADS8555EVM.
DESIGNATOR | QTY | VALUE | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|
!PCB | 1 | Printed circuit board | ADS8555 | Any | |
C1–C7, C10, C27, C28, C36, C37 | 12 | 1uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 | C0603C105K3RACTU | Kemet |
C01, C11, C21, C31, C41, C51 | 6 | 1000pF | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0603 | GRM1885C1H102JA01D | MuRata |
C03, C04, C13, C14, C23, C24, C33, C34, C43, C44, C53, C54 | 12 | 0.1uF | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | C0603C104K5RACAUTO | Kemet |
C05, C15, C25, C35, C45, C55 | 6 | 220pF | CAP, CERM, 220 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 06035A221JAT2A | AVX |
C8, C29 | 2 | 22uF | CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, 1210 | GRM32ER71E226KE15L | MuRata |
C9, C16, C18, C30, C38, C71, C72, C73, C75 | 9 | 10uF | CAP, CERM, 10 uF, 25 V, +/- 10%, X5R, 0805 | CL21A106KAFN3NE | Samsung Electro-Mechanics |
C17, C19 | 2 | 0.01uF | CAP, CERM, 0.01 µF, 50 V,+/- 10%, X7R, 0603 | 885012206089 | Wurth Elektronik |
C20, C26 | 2 | 10uF | CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | CGA5L1X7R1H106K160AC | TDK |
C39, C74 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | C0603C104K5RACTU | Kemet |
C40 | 1 | 0.47uF | CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, 0603 | GRM188R71E474KA12D | MuRata |
D1, D2 | 2 | 15V | Diode, TVS, Uni, 15 V, 24.4 Vc, 400 W, 16.4 A, SMA | SMAJ15A | Littelfuse |
D3–D6 | 4 | Green | LED, Green, SMD | APT2012LZGCK | Kingbright |
D7 | 1 | 3.6V | Diode, Zener, 3.6 V, 500 mW, SOD-123 | MMSZ4685T1G | ON Semiconductor |
H1–H4 | 4 | Hex Standoff Threaded #4-40 Aluminum 0.250" (6.35mm) 1/4" | 1891 | Keystone | |
H5–H8 | 4 | MACHINE SCREW PAN PHILLIPS, 5/16", 4-40 | PMSSS 440 0031 PH | B&F Fastener Supply | |
H13, H14 | 2 | Machine Screw Pan PHILLIPS M3 | RM3X4MM 2701 | APM HEXSEAL | |
H15, H16 | 2 | ROUND STANDOFF M3 STEEL 5MM | 9774050360R | Wurth Elektronik | |
J00–J05 | 6 | SMA Straight Jack, Gold, 50 Ohm, TH | 901-144-8RFX | Amphenol RF | |
J1 | 1 | Terminal Block, 3.5mm Pitch, 3x1, TH | ED555/3DS | On-Shore Technology | |
J2 | 1 | Header(Shrouded), 19.7mil, 30x2, Gold, SMT | QTH-030-01-L-D-A | Samtec | |
J3 | 1 | Header, 100mil, 16x2, Gold, TH | TSW-116-07-G-D | Samtec | |
J4 | 1 | Header, 100mil, 10x2, Gold, TH | TSW-110-07-G-D | Samtec | |
J5 | 1 | Header, 100mil, 3x2, Gold, TH | TSW-103-07-G-D | Samtec | |
JP00–JP06 | 7 | Header, 100mil, 3x1, Tin, TH | PEC03SAAN | Sullins Connector Solutions | |
R1, R2, R03, R4, R5, R13, R23, R25, R28, R33, R43, R53, R102 | 13 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay-Dale |
R01, R11, R21, R31, R41, R51 | 6 | 1.00k | RES, 1.00 k, 0.1%, 0.1 W, 0603 | RT0603BRB071KL | Yageo America |
R3, R29 | 2 | 100k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603100KFKEA | Vishay-Dale |
R04, R14, R24, R34, R44, R54 | 6 | 24.9 | RES, 24.9, 1%, 0.1 W, 0603 | RC0603FR-0724R9L | Yageo |
R6 | 1 | 93.1k | RES, 93.1 k, 1%, 0.1 W, 0603 | RC0603FR-0793K1L | Yageo |
R7, R18, R19, R101 | 4 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | RC0603FR-0710KL | Yageo |
R8, R10, R16, R27, R36, R39 | 6 | 0 | RES, 0, 5%, 0.063 W, 0402 | RC0402JR-070RL | Yageo America |
R20, R30 | 2 | 6.65k | RES, 6.65 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04026K65FKED | Vishay-Dale |
R35, R46, R71– R99 | 31 | 49.9 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040249R9FKED | Vishay-Dale |
R47 | 1 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |
R48 | 1 | 0.22 | RES, 0.22, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3RQFR22V | Panasonic |
R49, R50, R55, R56, R57 | 5 | 100k | RES, 100 k, 1%, 0.0625 W, 0402 | RC0402FR-07100KL | Yageo America |
S1 | 1 | Switch, Slide, SPDT 100mA, SMT | CAS-120TA | Copal Electronics | |
SH-JP00–SH-JP06 | 7 | 1x2 | Shunt, 100mil, Flash Gold, Black | SPC02SYAN | Sullins Connector Solutions |
TP2–TP23 | 22 | Test Point, Miniature, Black, TH | 5001 | Keystone | |
U00–U05 | 6 | 2.2 nV/rtHz, 18 MHz, Precision, RRO, Operational Amplifier, 4.5 to 36 V, -40 to 125 degC, 5-pin SOT23 (DBV5), Green (RoHS & no Sb/Br) | OPA209AIDBVR | Texas Instruments | |
U1, U5 | 2 | 36V, 1A, 4.17μVRMS, RF Low-Dropout (LDO) Voltage Regulator, RGW0020A (VQFN-20) | TPS7A4700RGWR | Texas Instruments | |
U2 | 1 | 16 Bit Analog to Digital Converter 6 Input 1 SAR 64-LQFP (10x10) | ADS8555SPMR | Texas Instruments | |
U3 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | BR24G32FVT-3AGE2 | Rohm | |
U4 | 1 | Vin -3V to -36V, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout (LDO) Linear Regulator, DRB0008A (VSON-8) | TPS7A3001DRBR | Texas Instruments | |
U6 | 1 | 3 µVpp/V Noise, 3 ppm/°C Drift Precision Series Voltage Reference, DGK0008A (VSSOP-8) | REF5025AIDGKR | Texas Instruments | |
C02, C12, C22, C32, C42, C52 | 0 | 100pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 885012006057 | Wurth Elektronik |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | |
R02, R12, R22, R32, R42, R52 | 0 | 1.00k | RES, 1.00 k, 0.1%, 0.1 W, 0603 | RT0603BRB071KL | Yageo America |
R9, R15, R17, R26, R37, R38, R40, R45 | 0 | 0 | RES, 0, 5%, 0.063 W, 0402 | RC0402JR-070RL | Yageo America |
TP1 | 0 | Test Point, Miniature, Black, TH | 5001 | Keystone |