SLAU318G July 2010 – March 2016
The MSP-EXP430G2 on-board emulator enables programming and debugging of supported MSP430 MCUs (see Section 5.7). It offers several features that are enabled by a 2-wire JTAG interface called Spy-Bi-Wire. For a more feature-complete emulator, the MSP-FET430UIF flash emulation tool may be more appropriate. See Table 4 for more details on the on-board emulator of the MSP-EXP430G2 LaunchPad development kit.
Feature | Support by MSP-EXP430G2 LaunchPad™ Development Kit |
---|---|
Supports MSP430F20xx, F21x2, F22xx, G2x01, G2x11, G2x21, G2x31, G2x53 | ✓ |
Allows fuse blow | |
Adjustable target supply voltage | |
Fixed 2.8-V target supply voltage | |
Fixed 3.6-V target supply voltage | ✓ |
4-wire JTAG | |
2-wire JTAG | ✓ |
Application UART | ✓ |
Supported by CCS | ✓ |
Supported by IAR | ✓ |