SLAU319AF July   2010  – September 2022

 

  1.   Abstract - MSP430™ Flash Devices Bootloader (BSL)
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Supplementary Online Information
    2. 1.2 Overview of BSL Features
    3. 1.3 BSL Invocation
      1. 1.3.1 Hardware BSL Invocation
        1. 1.3.1.1 MSP430 Devices With Shared JTAG Pins
          1. 1.3.1.1.1 Factors That Prevent BSL Invocation With Shared JTAG Pins
        2. 1.3.1.2 MSP430 Flash Devices With Dedicated JTAG Pins
          1. 1.3.1.2.1 Factors That Prevent BSL Invocation With Dedicated JTAG Pins
        3. 1.3.1.3 Devices With USB
      2. 1.3.2 Software BSL Invocation
    4. 1.4 UART Protocol
    5. 1.5 USB Protocol
  4. 2Bootloader Protocol – 1xx, 2xx, and 4xx Families
    1. 2.1 Synchronization Sequence
    2. 2.2 Commands
      1. 2.2.1 Unprotected Commands
      2. 2.2.2 Password Protected Commands
    3. 2.3 Programming Flow
    4. 2.4 Data Frame
      1. 2.4.1 Data-Stream Structure
      2. 2.4.2 Checksum
      3. 2.4.3 Example Sequence
      4. 2.4.4 Commands – Detailed Description
        1. 2.4.4.1  General
        2. 2.4.4.2  RX Data Block
        3. 2.4.4.3  RX Password
        4. 2.4.4.4  Mass Erase
        5. 2.4.4.5  Erase Segment
        6. 2.4.4.6  Erase Main or Info
        7. 2.4.4.7  Erase Check
        8. 2.4.4.8  Change Baud Rate
        9. 2.4.4.9  Set Memory Offset
        10. 2.4.4.10 Load PC
        11. 2.4.4.11 TX Data Block
        12. 2.4.4.12 TX BSL Version
    5. 2.5 Loadable BSL
    6. 2.6 Exiting the BSL
    7. 2.7 Password Protection
    8. 2.8 Code Protection Fuse
    9. 2.9 BSL Internal Settings and Resources
      1. 2.9.1 Chip Identification and BSL Version
      2. 2.9.2 Vectors to Call the BSL Externally
      3. 2.9.3 Initialization Status
      4. 2.9.4 Memory Allocation and Resources
  5. 3Bootloader Protocol – F5xx and F6xx Families
    1. 3.1 BSL Data Packet
    2. 3.2 UART Peripheral Interface (PI)
      1. 3.2.1 Wrapper
      2. 3.2.2 Abbreviations
      3. 3.2.3 Messages
      4. 3.2.4 Interface Specific Commands
        1. 3.2.4.1 Change Baud Rate
    3. 3.3 I2C Peripheral Interface
      1. 3.3.1 I2C Protocol Definition
      2. 3.3.2 Basic Protocol With Byte Level Acknowledge
      3. 3.3.3 I2C Protocol for BSL - Read From Slave
      4. 3.3.4 Acknowledge (ACK)
      5. 3.3.5 Wrapper
    4. 3.4 USB Peripheral Interface
      1. 3.4.1 Wrapper
      2. 3.4.2 Hardware Requirements
    5. 3.5 BSL Core Command Structure
      1. 3.5.1 Abbreviations
      2. 3.5.2 Command Descriptions
    6. 3.6 BSL Security
      1. 3.6.1 Protected Commands
      2. 3.6.2 RAM Erase
    7. 3.7 BSL Core Responses
      1. 3.7.1 Abbreviations
      2. 3.7.2 BSL Core Messages
      3. 3.7.3 BSL Version Number
      4. 3.7.4 Example Sequences for UART BSL
    8. 3.8 BSL Public Functions and Z-Area
      1. 3.8.1 Starting the BSL From an External Application
      2. 3.8.2 Return to BSL Function Description
  6. 4Bootloader Hardware
    1. 4.1 Hardware Description
      1. 4.1.1 Power Supply
      2. 4.1.2 Serial Interface
        1. 4.1.2.1 Level Shifting
        2. 4.1.2.2 Control of RST/NMI and TEST or TCK Pins
      3. 4.1.3 Target Connector
      4. 4.1.4 Parts List
  7. 5Differences Between Devices and Bootloader Versions
    1. 5.1 1xx, 2xx, and 4xx BSL Versions
    2. 5.2 Special Consideration for ROM BSL Version 1.10
    3. 5.3 1xx, 2xx, and 4xx BSL Known Issues
    4. 5.4 Special Note on the MSP430F14x Device Family BSL
    5. 5.5 F5xx and F6xx Flash-Based BSL Versions
  8. 6Bootloader PCB Layout Suggestion
  9. 7Revision History

BSL Core Command Structure

The BSL core command is transmitted in the format shown in Table 3-5. All numbers are in hexadecimal format.

Note:

See Section 5.5 for using the following commands with the BSL in the MSP430F5438 (non-A version).

Table 3-5 BSL Core Commands
BSL Command CMD AL AM AH Data
RX Data Block 0x10 (AL) (AM) (AH) D1 ... Dn
RX Data Block Fast 0x1B (AL) (AM) (AH) D1 ... Dn
RX Password 0x11 D1 ... D33
Erase Segment 0x12 (AL) (AM) (AH)
Unlock and Lock Info 0x13
Reserved 0x14
Mass Erase 0x15
CRC Check 0x16 (AL) (AM) (AH) Length (low byte), Length (high byte)
Load PC 0x17 (AL) (AM) (AH)
TX Data Block 0x18 (AL) (AM) (AH) Length (low byte), Length (high byte)
TX BSL Version 0x19
TX Buffer Size(1) 0x1A
The TX Buffer Size command is currently not implemented in the BSL on F5xx and F6xx MCUs.
Note:

BSLs that are programmed in flash and that communicate by USB contain only a subset of the commands shown in Table 3-5. These commands can be used to load in a full BSL into RAM for flash programming. The commands in this subset are RX DATA BLOCK FAST, RX PASSWORD, and LOAD PC.

The supported features can also be determined by the BSL version number as shown in Section 3.7.3. Examples of how to load a full-featured BSL into RAM are given in the zip file that is associated with this document (see Section 1.1).