SLAA149F | October 2008 | - Added timing requirements to Section 3.4.2.
- Removed section 4.4, which was a duplicate of Section 3.7.
- Added notes to Release from JTAG control sections.
|
SLAA149E | September 2008 | - Added Figure 1.
- Enhanced Section 2.3.3.
- Changed Table 5 caption.
- Added Table 6 for 5xx family.
- Updated Section 2.4.5 with 5xx information.
- Reworked and updated Section 3.1.2 with 5xx information.
- Renamed Section 3.2 and moved Section 3.2.1.1 in this section.
- Divided Section 3.2, Section 3.4, Section 3.5 and Section 4 in subsections for both 1xx, 2xx, 4xx and 5xx family.
- Added IR_JMB_EXCHANGE to Table 4
|
SLAA149D | February 2008 | - Fixed Section 3.5.1.1. The instruction IR_CNTRL_SIG_16BIT instead of IR_ADDR_16BIT was shown to be loaded before shifting in the according address value.
- Updated Figure 10.
- Added note about disabling interrupts to Section 2.3.2.
- Referenced MSP430 Family user's guides for JTAG signal connections in Section 2.1.
|
SLAA149C | September 2007 | - Added information about MSP430 JTAG restrictions, Section A.3
- Renamed bit 11 of the JTAG control signal register from PUC to POR, Section 2.4.3
- Added Section A.1
- Updated Section A.4 with description for the use of SRecord conversion tool
|