SLAU320AJ July 2010 – May 2021
This instruction delivers the input to TDI as an output on TDO delayed by one TCK clock. When this instruction is loaded, the IR_CNTRL_SIG_RELEASE instruction (see Section 2.2.4.3.3) is performed simultaneously. After execution of the bypass instruction, the 16-bit data shifted out on TDI does not affect any register of the JTAG control module of the target MSP430 device.