SLAU320AJ July 2010 – May 2021
The hardware consists of the host controller MSP430F5437, programmable voltage regulator that can supply target device with VCC 2.1 V to 3.6 V with step 0.1 V, two JTAG interface connectors, and one BSL interface connector. An external power supply delivering 8 V to 10 V dc at 200 mA is required for operation if the option to blow the security fuse is required, or 4 V to 10 V dc at 200 mA can be used otherwise. The REP430F can also be supplied from the target's device VCC ≥ 3 V (on JTAG pin 2 or 4; see Figure 3-1) if the option to blow the security fuse is not required.