SLAU330B May 2011 – April 2017
The MSP-EXP430F5529 Experimenter's Board is a development platform based on the MSP430F5529 with integrated USB. The experimenter's board showcases the abilities of the latest family of MSP430 MCUs and is perfect for learning and developing USB-based applications using the MSP430 MCUs. The features include a 102×64 dot-matrix LCD, microSD memory card interface, 3-axis accelerometer, five capacitive-touch pads, RF EVM expansion headers, nine LEDs, an analog thumb wheel, easy access to spare F5529 pins, integrated Spy-Bi-Wire (SBW) flash emulation module, and standard full JTAG pin access.
The MSP-EXP430F5529 Experimenter's Board is available for purchase from the TI Store.