SLAU330B May 2011 – April 2017
Table 2 describes the pin connections for the potentiometer, push-button switches, and the on-board LEDs.
Peripheral | Pin Connection |
---|---|
Potentiometer Wheel | P8.0 |
Switch 1 (S1) | P1.7 |
Switch 2 (S2) | P2.2 |
RESET Switch (S3) | RST/NMI |
LED1 | P1.0 |
LED2 | P8.1 |
LED3 | P8.3 |
Capacitive Touch Pad 1 (Cross) | P1.1 |
Capacitive Touch Pad 2 (Square) | P1.2 |
Capacitive Touch Pad 3 (Octagon) | P1.3 |
Capacitive Touch Pad 4 (Triangle) | P1.4 |
Capacitive Touch Pad 5 (Circle) | P1.5 |