SLAU472C February 2013 – November 2023 TAS2505 , TAS2505-Q1
For the headphone output, the analog volume control has a range from 0 dB to –78 dB in 0.5-dB steps for most of the useful range plus mute, as shown in Table 3-10. This volume control includes soft-stepping logic.
Changing the analog volume for the headphone is controlled by writing to page 1, register 22, bits D6–D0. Routing the signal from the output of the analog volume control to the input of the headphone power amplifier via Mixer P and Mixer M is done by writing to page 1, register 12, bit D2.
The analog volume-control soft-stepping time is based on the setting in page 0, register 63, bits D1–D0.
Register Value | Analog Attenuation (dB) | Register Value | Analog Attenuation (dB) | Register Value | Analog Attenuation (dB) | Register Value | Analog Attenuation (dB) | |||
---|---|---|---|---|---|---|---|---|---|---|
0 | 0.0 | 30 | –15.0 | 60 | –30.1 | 90 | –45.2 | |||
1 | –0.5 | 31 | –15.5 | 61 | –30.6 | 91 | –45.8 | |||
2 | –1.0 | 32 | –16.0 | 62 | –31.1 | 92 | –46.2 | |||
3 | –1.5 | 33 | –16.5 | 63 | –31.6 | 93 | –46.7 | |||
4 | –2.0 | 34 | –17.0 | 64 | –32.1 | 94 | –47.4 | |||
5 | –2.5 | 35 | –17.5 | 65 | –32.6 | 95 | –47.9 | |||
6 | –3.0 | 36 | –18.1 | 66 | –33.1 | 96 | –48.2 | |||
7 | –3.5 | 37 | –18.6 | 67 | –33.6 | 97 | –48.7 | |||
8 | –4.0 | 38 | –19.1 | 68 | –34.1 | 98 | –49.3 | |||
9 | –4.5 | 39 | –19.6 | 69 | –34.6 | 99 | –50.0 | |||
10 | –5.0 | 40 | –20.1 | 70 | –35.2 | 100 | –50.3 | |||
11 | –5.5 | 41 | –20.6 | 71 | –35.7 | 101 | –51.0 | |||
12 | –6.0 | 42 | –21.1 | 72 | –36.2 | 102 | –51.4 | |||
13 | –6.5 | 43 | –21.6 | 73 | –36.7 | 103 | –51.8 | |||
14 | –7.0 | 44 | –22.1 | 74 | –37.2 | 104 | –52.2 | |||
15 | –7.5 | 45 | –22.6 | 75 | –37.7 | 105 | –52.7 | |||
16 | –8.0 | 46 | –23.1 | 76 | –38.2 | 106 | –53.7 | |||
17 | –8.5 | 47 | –23.6 | 77 | –38.7 | 107 | –54.2 | |||
18 | –9.0 | 48 | –24.1 | 78 | –39.2 | 108 | –55.3 | |||
19 | –9.5 | 49 | –24.6 | 79 | –39.7 | 109 | –56.7 | |||
20 | –10.0 | 50 | –25.1 | 80 | –40.2 | 110 | –58.3 | |||
21 | –10.5 | 51 | –25.6 | 81 | –40.7 | 111 | –60.2 | |||
22 | –11.0 | 52 | –26.1 | 82 | –41.2 | 112 | –62.7 | |||
23 | –11.5 | 53 | –26.6 | 83 | –41.7 | 113 | –64.3 | |||
24 | –12.0 | 54 | –27.1 | 84 | –42.1 | 114 | –66.2 | |||
25 | –12.5 | 55 | –27.6 | 85 | –42.7 | 115 | –68.7 | |||
26 | –13.0 | 56 | –28.1 | 86 | –43.2 | 116 | –72.2 | |||
27 | –13.5 | 57 | –28.6 | 87 | –43.8 | 117–127 | –78.3 | |||
28 | –14.0 | 58 | –29.1 | 88 | –44.3 | |||||
29 | –14.5 | 59 | –29.6 | 89 | –44.8 |