SLAU472C February 2013 – November 2023 TAS2505 , TAS2505-Q1
To configure the settings seen in Table 3-1, please see the letter-number combination in Table 3-2 for the appropriate registers to modify. In Table 3-2, the letter/number combination represents the row and the column number from Table 3-1 in bold type.
Please be aware that more settings may be necessary to obtain a full interface definition matching the application requirement (see Page 0, Register 25 to 33).
Description | Required Register Setting | Description | Required Register Setting | ||
---|---|---|---|---|---|
A1 | PLL Input on MCLK | Page 0, Register 4, Bits D3-D2 = 00 | K7 | INT1 output on MISO | Page 0, Register 55, Bits D4-D1 = 0100 |
A2 | PLL Input on BCLK | Page 0, Register 4, Bits D3-D2 = 01 | L5 | INT2 output GPIO/DOUT | Page 0, Register 52, Bits D5-D2 = 0110 |
A4 | PLL Input on DIN/MFP1 | Page 0, Register 54, Bits D2-D1 = 01 Page 0, Register 4, Bits D3-D2 = 11 | L7 | INT2 output on MISO | Page 0, Register 55, Bits D4-D1 = 0101 |
A5 | PLL Input on GPIO/DOUT | Page 0, Register 52, Bits D5-D2 = 0001 Page 0, Register 4, Bits D3-D2 = 10 | M5 | Secondary I2S BCLK input on GPIO/DOUT | Page 0, Register 52, Bits D5-D2 = 0001 Page 0, Register 31, Bits D6-D5 = 00 |
B1 | Codec Clock Input on MCLK | Page 0, Register 4, Bits D1-D0 = 00 | M6 | Secondary I2S BCLK input on SCLK | Page 0, Register 56, Bits D2-D1 = 01 Page 0, Register 31, Bits D6-D5 = 01 |
B2 | Codec Clock Input on BCLK | Page 0, Register 4, Bits D1-D0 = 01 | N5 | Secondary I2S WCLK in on GPIO/DOUT | Page 0, Register 52, Bits D5-D2 = 0001 Page 0, Register 31, Bits D4-D3 = 00 |
B5 | Codec Clock Input on GPIO/DOUT | Page 0, Register 52, Bits D5-D2 = 0001 Page 0, Register 4, Bits D1-D0 = 10 | N6 | Secondary I2S WCLK in on SCLK | Page 0, Register 56, Bits D2-D1 = 01 Page 0, Register 31, Bits D4-D3 = 01 |
C2 | I2S BCLK input on BCLK | Page 0, Register 27, Bit D3 = 0 | O5 | Secondary I2S DIN on GPIO/DOUT | Page 0, Register 52, Bits D5-D2 = 0001 Page 0, Register 31, Bit D0 = 0 |
D2 | I2S BCLK output on BCLK | Page 0, Register 27, Bit D3 = 1 | O6 | Secondary I2S DIN on SCLK | Page 0, Register 56, Bits D2-D1 = 01 Page 0, Register 31, Bit D0 = 1 |
E3 | I2S WCLK input on WCLK | Page 0, Register 27, Bit D2 = 0 | P5 | Secondary I2S BCLK OUT on GPIO/DOUT | Page 0, Register 52, Bits D5-D2 = 1000 |
F3 | I2S WCLK output WCLK | Page 0, Register 27, Bit D2 = 1 | P7 | Secondary I2S BCLK OUT on MISO | Page 0, Register 55, Bits D4-D1 = 1001 |
G4 | I2S DIN on DIN | Page 0, Register 54, Bits D2-D1 = 01 | Q5 | Secondary I2S WCLK OUT on GPIO/DOUT | Page 0, Register 52, Bits D5-D2 = 1001 |
H5 | N/A | Q7 | Secondary I2S WCLK OUT on MISO | Page 0, Register 55, Bits D4-D1 = 1010 | |
I5 | General Purpose Out I on GPIO/DOUT | Page 0, Register 53, Bits D3-D1 = 010 | R7 | Secondary I2S DOUT on MISO | Page 0, Register 55, Bits D4-D1 = 1000 |
I7 | General Purpose Out II on MISO | Page 0, Register 55, Bits D4-D1 = 0010 | S5 | Aux Clock Output on GPIO/DOUT | Page 0, Register 52, Bits D5-D2 = 0100 |
J4 | General Purpose In I on DIN | Page 0, Register 54, Bits D2-D1 = 10 | S7 | Aux Clock Output on MISO | Page 0, Register 55, Bits D4-D1 = 0011 |
J5 | General Purpose In II on GPIO/DOUT | Page 0, Register 52, Bits D5-D2 = 0010 | |||
J6 | General Purpose In III on SCLK | Page 0, Register 56, Bits D2-D1 = 10 | |||
K5 | INT1 output on GPIO/DOUT | Page 0, Register 52, Bits D5-D2 = 0101 |