SLAU472C February 2013 – November 2023 TAS2505 , TAS2505-Q1
DOSR = 768, Processing Block = PRB_P2 (Interpolation Filter A)
Device Common Mode Setting = 0.75V | Device Common Mode Setting = 0.9V | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
PTM_P1 | PTM_P2 | PTM_P3 | PTM_P4 | PTM_P1 | PTM_P2 | PTM_P3 | PTM_P4 | Unit | ||
0dB full scale (1) | 75 | 225 | 375 | 375 | 100 | 300 | 500 | 500 | mVRMS | |
HP out (16-Ω load) | Idle Channel Noise | 14.3 | 14.3 | 14.5 | 14.4 | 16.7 | 16.8 | 16.9 | 17.3 | µV |
Power consumption | 5.8 | 6.0 | 6.2 | 6.3 | 5.8 | 6.2 | 6.4 | 6.5 | mW |
Alternative Processing Blocks:
Processing Block | Filter | Estimated Power Change at PTM_P1 | ||
---|---|---|---|---|
HP out | Unit | |||
CM = 0.75V | CM = 0.9V | |||
PRB_P1 | A | +0.46 | +0.53 | mW |
PRB_P3 | B | +0.19 | +0.26 |