SLAU472C February 2013 – November 2023 TAS2505 , TAS2505-Q1
DOSR = 384, Processing Block = PRB_P2 (Interpolation Filter A)
CM = 0.75V AVDD = 1.5V | CM = 0.9V AVDD = 1.8V | Unit | ||
---|---|---|---|---|
PTM_P1 | PTM_P1 | |||
0dB full scale (1) | 75 | 100 | mVRMS | |
HP out (16-Ω load) | Idle Channel Noise | 14.2 | 16.9 | µV |
Power consumption | 4.2 | 5.1 | mW |
Alternative Processing Blocks:
Processing Block | Filter | Estimated Power Change at PTM_P1 | ||
---|---|---|---|---|
HP out | Unit | |||
CM = 0.75V | CM = 0.9V | |||
PRB_P1 | A | +0.43 | +0.43 | mW |
PRB_P3 | B | +0.17 | +0.18 |