SLAU472C February 2013 – November 2023 TAS2505 , TAS2505-Q1
BIT | Read/Write | Reset Value | DESCRIPTION |
D7–D0 | R/W | 0000 0000 | Page Select Register 0-255: Selects the Register Page for next read or write command. See the Table "Summary of Memory Map" for details. |
Default values shown for this page only become valid 100 μs following a hardware or software reset.
BIT | Read/Write | Reset Value | DESCRIPTION |
D7–D0 | R | XXXX XXXX | Reserved Register. Don't write any values. |
BIT | Read/Write | Reset Value | DESCRIPTION |
D7–D0 | R/W | 0000 0000 | 24-bit coefficients of DAC Coefficient Buffer-B. See the "DAC Coefficient Buffer B Map" for details. When Page-44, Reg-01d, D2='0' (Adaptive filtering disabled) the read write access to these registers is allowed only when DAC channel is powered down. |
Default values shown for this page only become valid 100 μs following a hardware or software reset.