SLAU640B April 2019 – March 2023 ADC12DJ5200SE
The ADC device supports some configuration of the JESD204C interface. Due to limitations in the TSW14J57EVM firmware, all JESD204C link features of the ADC device are not supported. #GUID-3D36C068-0F57-4802-BE16-948618ED2BFA/SLAU7013602 lists the supported and non-supported features.
JESD204C Feature | Supported by ADC Device | Supported by TSW14J57EVM | Supported by TSW14J58EVM |
---|---|---|---|
Number of lanes per link (L) | L = 1, 2, 3, 4, 6, 8(1) | L = 1, 2, 3, 4, 6, 8 supported | L = 1, 2, 3, 4, 6, 8 supported |
Total number of lanes active | 2, 4, 6, 8, 12, 16 | 2, 4, 6, 8, 12, 16 | 2, 4, 6, 8, 12, 16 |
Number of frames per multiframe (K) | Kmin = 3–256,(1) Kmax = 256, Kstep = 1 or 2 | Most values of K supported, constrained by requirement that K × F = 4n | Most values of K supported, constrained by requirement that K × F = 4n |
Scrambling | Supported | Supported | Supported |
Test patterns | PRBS7, PRBS9, PRBS15, PBRS23, PRBS31, Ramp, Transport Layer test, D21.5, K28.5, Repeat ILA, Modified RPAT, Serial Out 0, Serial Out 1, Clock test, ADC Test Pattern(1) | ILA, Ramp, Long/Short Transport | ILA, Ramp, Long/Short Transport |
Speed | Lane rates from 0.8 to 17.12 Gbps(1) | Lane rates from 2 to 15 Gbps ƒ(SAMPLE) parameter must be properly set in HSDC Pro GUI. | Lane rates from 0.6 to 17.16Gbps ƒ(SAMPLE) parameter must be properly set in HSDC Pro GUI. |