SLAU664B February 2016 – August 2017
The isolation jumper block at jumper J101 allows the user to connect or disconnect signals that cross from the eZ-FET domain into the MSP430FR2311 MCU target domain. This includes eZ-FET Spy-Bi-Wire signals, application UART signals, and 3.3-V and 5-V power.
Reasons to open these connections:
Jumper | Description |
---|---|
GND | Ground |
5V | 5-V VBUS from USB |
3V3 | 3.3-V rail, derived from VBUS in the eZ-FET domain |
RXD << | Backchannel UART: The target FR2311 receives data through this signal. The arrows indicate the direction of the signal. |
TXD >> | Backchannel UART: The target FR2311 sends data through this signal. The arrows indicate the direction of the signal. |
SBW RST | Spy-Bi-Wire emulation: SBWTDIO data signal. This pin also functions as the RST signal (active low). |
SBW TST | Spy-Bi-Wire emulation: SBWTCK clock signal. This pin also functions as the TST signal. |