SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
ADC Digital Comparator Range 0 (ADCDCCMP0), offset 0xE40
ADC Digital Comparator Range 1 (ADCDCCMP1), offset 0xE44
ADC Digital Comparator Range 2 (ADCDCCMP2), offset 0xE48
ADC Digital Comparator Range 3 (ADCDCCMP3), offset 0xE4C
ADC Digital Comparator Range 4 (ADCDCCMP4), offset 0xE50
ADC Digital Comparator Range 5 (ADCDCCMP5), offset 0xE54
ADC Digital Comparator Range 6 (ADCDCCMP6), offset 0xE58
ADC Digital Comparator Range 7 (ADCDCCMP7), offset 0xE5C
This register defines the comparison values that are used to determine if the ADC conversion data falls in the appropriate operating region.
NOTE
The value in the COMP1 field must be greater than or equal to the value in the COMP0 field or unexpected results can occur.
ADCDCCMPn is shown in Figure 10-51 and described in Table 10-47.
Return to Summary Table.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | COMP1 | ||||||||||||||
R-0x0 | R/W-0x0 | ||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | COMP0 | ||||||||||||||
R-0x0 | R/W-0x0 | ||||||||||||||