10.5.8 ADCTSSEL Register (Offset = 0x1C) [reset = 0x0]
ADC Trigger Source Select (ADCTSSEL)
If a PWM Generator n is selected as a trigger source through the EMn bit field in the ADC Event Multiplexer Select (ADCEMUX) register, the ADCTSSEL register is programmed to identify in which PWM module instance the generator creating the trigger is located. The register resets to 0x00000000, which selects PWM module 0 for all generators. Field PS3 selects the PWM module that maps to Generator 3; PS2 selects the PWM module that maps to Generator 2, and so on.
ADCTSSEL is shown in Figure 10-22 and described in Table 10-15.
Return to Summary Table.
Figure 10-22 ADCTSSEL Register
31 |
30 |
29 |
28 |
27 |
26 |
25 |
24 |
RESERVED |
PS3 |
RESERVED |
R-0x0 |
R/W-0x0 |
R-0x0 |
|
23 |
22 |
21 |
20 |
19 |
18 |
17 |
16 |
RESERVED |
PS2 |
RESERVED |
R-0x0 |
R/W-0x0 |
R-0x0 |
|
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
RESERVED |
PS1 |
RESERVED |
R-0x0 |
R/W-0x0 |
R-0x0 |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
PS0 |
RESERVED |
R-0x0 |
R/W-0x0 |
R-0x0 |
|
Table 10-15 ADCTSSEL Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
31-30 |
RESERVED |
R |
0x0 |
|
29-28 |
PS3 |
R/W |
0x0 |
Generator 3 PWM Module Trigger Select.
This field selects in which PWM module the generator 3 trigger is located.
0x0 = Use Generator 3 (and its trigger) in PWM module 0
0x1 = Reserved
0x2 = Reserved
0x3 = Reserved
|
27-22 |
RESERVED |
R |
0x0 |
|
21-20 |
PS2 |
R/W |
0x0 |
Generator 2 PWM Module Trigger Select.
This field selects in which PWM module the Generator 2 trigger is located.
0x0 = Use Generator 2 (and its trigger) in PWM module 0
0x1 = Reserved
0x2 = Reserved
0x3 = Reserved
|
19-14 |
RESERVED |
R |
0x0 |
|
13-12 |
PS1 |
R/W |
0x0 |
Generator 1 PWM Module Trigger Select.
This field selects in which PWM module the Generator 1 trigger is located.
0x0 = Use Generator 1 (and its trigger) in PWM module 0
0x1 = Reserved
0x2 = Reserved
0x3 = Reserved
|
11-6 |
RESERVED |
R |
0x0 |
|
5-4 |
PS0 |
R/W |
0x0 |
Generator 0 PWM Module Trigger Select.
This field selects in which PWM module the Generator 0 trigger is located.
0x0 = Use Generator 0 (and its trigger) in PWM module 0
0x1 = Reserved
0x2 = Reserved
0x3 = Reserved
|
3-0 |
RESERVED |
R |
0x0 |
|