SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Table 20-4 lists the intensities and modulation rates for varying dither values.
Dither Value (4-Bit Value from Palette) | Intensity (0% is White) | Modulation Rate (Ratio of ON to ON + OFF Pixels) |
---|---|---|
0x0 | 0.0% | 0 |
0x1 | 14.3% | 1 / 7 |
0x2 | 20.0% | 1 / 5 |
0x3 | 25% | 1 / 4 |
0x4 | 33.3% | 3 / 9 |
0x5 | 40.0% | 2 / 5 |
0x6 | 44.4% | 4 / 9 |
0x7 | 50.0% | 1 / 2 |
0x8 | 55.6% | 5 / 9 |
0x9 | 60.0% | 3 / 5 |
0xA | 66.6% | 6 / 9 |
0xB | 75% | 3 / 4 |
0xC | 80.0% | 4 / 5 |
0xD | 85.7% | 6 / 7 |
0xE | 93.3% | 14 / 15 |
0xF | 100.0% | 1 |