SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
This section describes the mechanisms software can use to put the processor into one of the sleep modes.
The system can generate spurious wake-up events; for example, a debug operation wakes up the processor. Therefore, software must be able to put the processor back into sleep mode after such an event. A program might have an idle loop to put the processor back to sleep mode.