SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
GPIO Wake Level (GPIOWAKELVL)
This register is used to configure the wake level for K[7:4] in the hibernation module. The wake source must be enabled in the GPIOWAKEPEN register at offset 0x540. In order for this register configuration to become implemented, the WUUNLK bit needs to be set in the HIBIO register at offset 0x02C in the hibernation module.
NOTE
This register is only available on Port K.
GPIOWAKELVL is shown in Figure 17-32 and described in Table 17-39.
Return to Summary Table.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
R-0x0 | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
R-0x0 | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0x0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WAKELVL7 | WAKELVL6 | WAKELVL5 | WAKELVL4 | RESERVED | |||
R/W-0x0 | R/W-0x0 | R/W-0x0 | R/W-0x0 | R-0x0 | |||