SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
GPTM Timer B (GPTMTBR)
This register shows the current value of the Timer B counter in all cases except for Input Edge Count and Time modes. In the Input Edge Count mode, this register contains the number of edges that have occurred. In the Input Edge Time mode, this register contains the time at which the last edge event took place.
NOTE
When an alternate clock source is enabled, a read of this register returns the current count -1.
When a GPTM is configured to one of the 32-bit modes, the contents of bits 15:0 in this register are loaded into the upper 16 bits of the GPTMTAR register. Reads from this register return the current value of Timer B. In a 16-bit mode, bits 15:0 contain the value of the counter and bits 23:16 contain the value of the prescaler in Input Edge Count, Input Edge Time, and PWM modes, which is the upper 8 bits of the count. Bits 31:24 always read as 0. To read the value of the prescaler in 16-bit One-Shot and Periodic modes, read bits [23:16] in the GPTMTBV register. To read the value of the prescalar in periodic snapshot mode, read the Timer B Prescale Snapshot (GPTMTBPS) register.
GPTMTBR is shown in Figure 18-27 and described in Table 18-30.
Return to Summary Table.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TBR | |||||||||||||||||||||||||||||||
R-0xFFFF | |||||||||||||||||||||||||||||||