SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
EPI Software Reset (SREPI)
The SREPI register lets software reset the available EPI module.
A peripheral is reset by software using a simple 2-step process:
There may be latency from the clearing of the SREPI bit to when the peripheral is ready for use. Software should check the corresponding PREPI bit to verify that the EPI module registers are ready to be accessed.
NOTE
Use this register to reset the EPI module.
SREPI is shown in Figure 4-74 and described in Table 4-81.
Return to Summary Table.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||||||||||
R-0x0 | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | R0 | ||||||||||||||
R-0x0 | R/W-0x0 | ||||||||||||||