SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Table 20-5 summarizes the color depths depending on the number of BPP.
Passive Mode (LCDTFT = 0) | Active Mode (LDCTFT = 1) | Color Only (LCDBW = 0) | |
---|---|---|---|
Bits | Monochrome (LCDBW = 1) | Color (LDCBW = 0) | |
1 | 2 palette entries to select within 15 grayscales | 2 palette entries to select within 3375 possible colors | 2 palette entries to select within 4096 possible colors |
2 | 4 palette entries to select within 15 grayscales | 4 palette entries to select within 3375 possible colors | 4 palette entries to select within 4096 possible colors |
4 | 16 palette entries to select within 15 grayscales | 16 palette entries to select within 3375 possible colors | 16 palette entries to select within 4096 possible colors |
8 | Not relevant because it would consist in 256 palette entries to select within 15 grayscales, but exists anyways | 256 palette entries to select within 3375 possible colors | 256 palette entries to select within 4096 possible colors |
12 | – | 3375 possible colors | 4096 possible colors |
16 | – | 3375 possible colors (STN_565 = 1) | Up to 65536 possible colors |
24 | – | – | Up to 16.7 million colors |