SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Up to four tamper I/Os are available. These signals are individually enabled and the detection level can be configured per pin. Enabling the tamper IO will override all settings made in the GPIO module. Each tamper IO has a weak pullup.