1.3 Features
The Ethernet LaunchPad development kit includes the following features:
- SimpleLink MSP432E401Y microcontroller
- Ethernet connectivity with fully integrated 10/100 Ethernet MAC and PHY
- Motion Control PWM
- USB 2.0 Micro A/B connector
- 4 user LEDs
- 2 user switches
- 1 independent hibernate wake switch
- 1 independent microcontroller reset switch
- Jumper for selecting power source:
- XDS-110 USB
- USB Device
- BoosterPack
- Preloaded Internet-of-Things application
- I/O brought to board edge for breadboard expansion
- Two independent BoosterPack XL standard connectors featuring stackable headers to maximize expansion through BoosterPack plug-in module ecosystem