SLAU776A
May 2018 – December 2023
ADC12DL2500
,
ADC12DL3200
1
Abstract
Trademarks
1
Introduction
Related Documentation
Technical Reference Documents
TSW14DL3200EVM Operation
2
Equipment
2.1
Evaluation Board Feature Identification Summary
2.2
Required Equipment
3
Setup Procedure
3.1
Install the High Speed Data Converter (HSDC) Pro Software
3.2
Install the Configuration GUI Software
3.3
Connect the EVM and TSW14DL3200EVM
3.4
Connect the Power Supplies to the Boards (Power Off)
3.5
Connect the Signal Generators to the EVM (*RF Outputs Disabled Until Directed)
3.5.1
If External Clocking is Used (Optional)
3.6
Turn On the TSW14DL3200EVM Power and Connect to the PC
3.7
Turn On the ADC12DLXX00EVM 5-V Power Supply and Connect to the PC
3.8
Turn On the Signal Generator RF Outputs
3.9
Open the ADC12DLXX00EVM GUI and Program the ADC and Clocks
3.10
Calibrate the ADC Device on the EVM
3.11
Open the HSDC Software and Load the FPGA Image to the TSW14DL3200EVM
3.12
Capture Data Using the HSDC Pro Software
4
Device Configuration
4.1
Tab Organization
4.2
Low-Level Control
A Troubleshooting the ADC12DL3200EVM
B Optional ADC12DL3200EVM Configurations
C Revision History
3.2
Install the Configuration GUI Software
Download the configuration graphical user interface (GUI) software from the EVM tool folder at
http://www.ti.com/tool/ADC12DL3200EVM
.
Extract files from the compressed zip file.
Run the executable file (
setup.exe
), and follow the instructions.