SLAU789A November 2023 – November 2023
The TSW1418EVM has one connector to allow for the direct plug in of new TI LVDS and CMOS interface ADC EVMs. The FMC connector, J12, provides the interface between the TSW1418EVM and the ADC EVM under test.
In addition to several clocks and the 21 LVDS signal pairs or 42 CMOS single-ended signals (depending on how the FPGA is configured), there are several CMOS single-ended signals and spare LVDS differential signals are connected between the FMC and FPGA. In the future, these signals can allow the HSDC Pro GUI to control the SPI serial programming of ADC EVMs that support this feature. The connector pinout description is shown in Table 3-5.
FMC Signal Name | FMC Pin | Description |
---|---|---|
FPGA_REFCLK_P/N | G6 and G7 | Optional input sample clock from ADC EVM (LVDS or CMOS) |
FPGA_CLK_P/N | H4 and H5 | Optional output sample clock to ADC EVM (LVDS or CMOS) |
FCLK_P/N | E2 and E3 | Input frame clock from ADC EVM (LVDS or CMOS) |
DCLKIN_FPGA_P/N | K16 and K17 | Output data clock to ADC EVM (LVDS or CMOS) |
DCLK_P/N | F4 and F5 | Input data clock from ADC EVM (LVDS or CMOS) |
HA05_P/N | E6 and E7 | Input data from ADC EVM (LVDS or CMOS) |
HA09_P/N | E9 and E10 | Input data from ADC EVM (LVDS or CMOS) |
HA013_P/N | E12 and E13 | Input data from ADC EVM (LVDS or CMOS) |
HA016_P/N | E15 and E16 | Input data from ADC EVM (LVDS or CMOS) |
HA20_P/N | E18 and E19 | Input data from ADC EVM (LVDS or CMOS) |
HA04_P/N | F7 and F8 | Input data from ADC EVM (LVDS or CMOS) |
HA08_P/N | F10 and F11 | Input data from ADC EVM (LVDS or CMOS) |
HA12_P/N | F13 and F14 | Input data from ADC EVM (LVDS or CMOS) |
HA15_P/N | F16 and F17 | Input data from ADC EVM (LVDS or CMOS) |
HA19_P/N | F19 and F20 | Input data from ADC EVM (LVDS or CMOS) |
HA03_P/N | J6 and J7 | Input data from ADC EVM (LVDS or CMOS) |
HA07_P/N | J9 and J10 | Input data from ADC EVM (LVDS or CMOS) |
HA11_P/N | J12 and J13 | Input data from ADC EVM (LVDS or CMOS) |
HA14_P/N | J15 and J16 | Input data from ADC EVM (LVDS or CMOS) |
HA18_P/N | J18 and J19 | Input data from ADC EVM (LVDS or CMOS) |
HA22_P/N | J21 and J22 | Input data from ADC EVM (LVDS or CMOS) |
HA02_P/N | K7 and K8 | Input data from ADC EVM (LVDS or CMOS) |
HA06_P/N | K10 and K11 | Input data from ADC EVM (LVDS or CMOS) |
HA10_P/N | K13 and K14 | Input data from ADC EVM (LVDS or CMOS) |
HA21_P/N | K19 and K20 | Input data from ADC EVM (LVDS or CMOS) |
HA23_P/N | K22 and K23 | Input data from ADC EVM (LVDS or CMOS) |
FMC_GPIO_0 | G21 | General purpose I/O |
FMC_GPIO_1 | G22 | General purpose I/O |
FMC_GPIO_2 | G24 | General purpose I/O |
FMC_GPIO_3 | G25 | General purpose I/O |
FMC_SCLK | G27 | ADC clock (SCLK) for SPI from FMC connector |
FMC_SEN | G28 | ADC enable (SEN) for SPI from FMC connector |
FMC_POCI | G30 | ADC input data (POCI) for SPI from FMC connector |
FMC_PICO | G31 | ADC output data (PICO) for SPI from FMC connector |
FMC_PICO_EN | G33 | FPGA output data enable for SPI from FMC connector |
FMC_SCL | G34 | I2C enable from FMC connector |
FMC_SDA_OUT | G36 | I2C data out from FMC connector |
FMC_SDA_IN | G37 | I2C data in from FMC connector |