SLAU813A September   2019  – October 2020 TPA6304-Q1

 

  1.   Trademarks
  2. 1Required Equipment and Accessories:
  3. 2Hardware Overview
    1. 2.1 TPA6304Q1 Evaluation Module Description
    2. 2.2 TPA6304-Q1 Evaluation Module Functions
  4. 3Software Overview
    1. 3.1 PurePath™ Console 3 (PPC3) Access and Description
    2. 3.2 PurePath™ Console 3 – TPA6304Q1EVM Home Window
    3. 3.3 PurePath™ Console 3 – TPA6304Q1EVM Register Map Window
    4. 3.4 PurePath™ Console 3 – TPA6304Q1EVM Monitor & Control Window
  5. 4TPA6304-Q1 Start Up
    1. 4.1 TPA6304Q1EVM Setup
    2. 4.2 TPA6304-Q1 Settings on Device Monitor & Control Window
      1. 4.2.1 Device State Control Section
      2. 4.2.2 Channel Control Section
      3. 4.2.3 Miscellaneous Control Section
      4. 4.2.4 Fault / Warning Signal Configuration Section
      5. 4.2.5 Faults / Warnings Section
      6. 4.2.6 AC Load Diagnostics Section
      7. 4.2.7 DC Load Diagnostics Section
      8. 4.2.8 Spread Spectrum Control Section
    3. 4.3 TPA6304-Q1 Settings on Register Map Window
    4. 4.4 I2C Monitor Window
  6. 5Board Layout, Schematic and Bill of Materials
    1. 5.1 Board Layout
    2. 5.2 Schematic
    3. 5.3 Bill of Materials
  7.   Revision History

TPA6304-Q1 Evaluation Module Functions

  • There are two switches

    • Standby switch puts the device on or out of standby.

    • XMOS Disable switch enables or disables the onboard XMOS.

  • The board has 8 jumpers

    • J3 enables or disables the onboard XMOS.

    • J5 allows VBAT to be supplied by PVDD or another power supply.

    • J11 ties INREF to GND.

    • J12 and J13 allow for external I2C controller to run I2C commands the the TPA6304-Q1.

    • J14, J15, and J16 allow multiple input channels to be tied to the same input source.