32 Revision History
Changes from October 11, 2023 to November 7, 2024 (from Revision A (October 2023) to Revision B (November 2024))
- Updated Section 2.3.1.2.4 with
correct naming; changed RCOARSE to RESCOARSE, RFINE to RESFINEGo
- Updated Section 2.4.1.7 with note stating RSTCTL register does not reset FPUB and
FSUB registers for a given peripheralGo
- Updated Figure 10-1 with PC connections for Input LogicGo
- Updated Section 10.2.1 to clarify
PC is valid for input and output connectionsGo
- Removed ASCRES registersGo
- Removed enumerations in these registers ASCDONE, ASCVRSEL, ASCSTIME, ASCCHSEL, ASCACTGo
- Updated Section 17.2.3 with link to DAC chapter instead of “Placeholder for DAC reference chapter”Go
- Updated Table 27-4 showing supported counting modes for CVAEGo
- Updated Figure 27-24showing shadow load value updates for TIMx instances with and without shadow load capabilityGo
- Updated Figure 27-26 bit name from “INV” to “CCPOINV” for output inversion
muxGo
- Updated Figure 27-27 with bubble on CCPIV bit and easier visual of "Complimentary
Output" selectionGo
- Updated Section 27.2.5.1 with fixed spelling for SWFRCACT_CMPLGo
- Updated Table 27-18 to simplify explanation for deadband modes using DBCTL register Go
- Updated Section 27.2.6.4 with note for requiring an external connection to use CCP
capture inputs with the fault input pin (TIMA_FALx)Go