SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519
The OPA uses input muxes P-MUX and N-MUX to provide a selection of input channels for the noninverting and inverting terminals of the amplifier. These inputs are configurable using the PSEL and NSEL control bits.
A generalized depiction of the input channel mapping is included in Table 15-18 below. Please refer to the device-specific data sheet for a more detailed depiction of the available OPAx inputs.
PSEL | OPAx Non-inverting Channels | NSEL | OPAx Inverting Input Channels |
---|---|---|---|
0x0 | Open | 0x0 | Open |
0x1 | OPAx_IN0+ | 0x1 | OPAx_IN0- |
0x2 | OPAx_IN1+ | 0x2 | OPAx_IN1- |
0x3 | DAC_OUT | 0x3 | OPA[x-1]_RBOT |
0x4 | DAC8.x_OUT | 0x4 | RTAP |
0x5 | VREF | 0x5 | RTOP |
0x6 | OPA[x-1]_RTOP | ||
0x7 | GPAMP Output | ||
0x8 | VSS |