SLAU857A May 2021 – July 2021 MSP430FR2476 , MSP430FR2512 , MSP430FR2522 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676
The hardware connection, rapid evaluation, rapid development demonstration are based on the development chain in the following table. For other EVM boards, the development and evaluation are similar.
GUI | IDE | SDK | Programmer | MCU Board | Sensor Board | Supported Sensor Type |
---|---|---|---|---|---|---|
CapTIvate Design Center | CCS, IAR | MSPWare | CAPTIVATE-PGMR | CAPTIVATE-FR2676, CAPTIVATE-FR2633 | CAPTIVATE-BSWP | Self-mode button, wheel, slider, proximity |
CAPTIVATE-PHONE | Mutual-mode button, wheel, slider, proximity | |||||
BOOSTXL-CAPKEYPAD (MSP430FR2522) | 12 mutual-mode buttons and 1 proximity | |||||
EVM430-CAPMINI (MSP430FR2512) | 4 self-mode buttons |
CAPTIVATE-PGMR programmer interface definition
Power pins: 3.3V METERED and 3.3V LDO.
NOTE: METERED pin is used for EnergyTrace function, but, the power supply ripple noise is obvious. If EnergyTrace function is not needed, LDO pin should be used for power supply to reduce the ripple noise.
Programming pins: SBW TEST and SBW RESET
Debug pins: eZ-FET UART RXD and eZ-FET UART TXD. Notes: The function is the USB to serial port, which is different with the pins for online parameter tuning.
Captivate touch online parameter tuning pins: BRIDGE UART RXD and BRIDGE UART TXD, BRIDGE I2C SDA and BRIDGE I2C SCL.
Capacitive touch demonstration board product page