SLAU858A november 2021 – june 2023
Table 3-1 summarizes all of the EVM jumper functionality.
Header | Name | Function |
---|---|---|
J2 |
PVDD to IOVDD |
Short 1-2 – PVDD connected to IOVDD Open 1-2 – PVDD, IOVDD disconnected (default) |
J3 |
USB 3.3V |
Short 1-2 – PVDD connected to USB2ANY 3p3V (default) Open 1-2 – PVDD disconnected from USB2ANY 3p3V Short 3-4 – IOVDD connected to USB2ANY 3p3V (default) Open 3-4 – IOVDD disconnected from USB2ANY 3p3V |
J5 |
Ext REF |
Short 1-2 – VREFIO connected to external reference Open 1-2 – VREFIO disconnected from external reference (default) |
J6 |
IOVDD Shunt |
Short 1-2 – IOVDD connected to device (default) Open 1-2 – IOVDD disconnected from device |
J7 |
REF EN |
Short 1-2 – REFEN connected to IOVDD (default) Short 2-3 – REFEN connected to GND |
J8 |
UARTIN |
Short 1-2 – UART_IN connected to bus transceiver (default) Open 1-2 – UART_IN disconnected from bus transceiver |
J13 |
POL SEL |
Short 1-2 – POL_SEL connected to PVDD through 100-kΩ resistor Short 2-3 – POL_SEL connected to GND through 100-kΩ resistor (default) |
J14 |
Resistor Load |
Short 1-2 – VOUT connected to 10-kΩ load Open 1-2 – VOUT no resistive load (default) |
J17 |
Cap Load |
Short 1-2 – VOUT connected to 100-pF load Open 1-2 – VOUT no capacitive load (default) |
J19, J20 |
FILT SEL |
Short 1-2 – HART IN pin external filter selected Short 2-3 – HART IN pin internal filter selected |
J23 |
Level Translator |
Short 1-2 – Bus transceiver OE connected to GND (default) Short 2-3 – Bus transceiver OE connected to IOVDD |
Figure 3-2 shows the default jumper settings with the device using USB power. The EVM can be fully operated using only the USB2ANY connector for both power and communication.