SLAU858A november 2021 – june 2023
Table 3-2 shows the EVM terminal and pin definitions, allowing the user to operate and connect the device to optional power settings and other input and output signals.
Terminal or Pin | Name | Function |
---|---|---|
J1 |
VDD |
Shunt 1-2: Connect VDD to PVDD for use when VDD = PVDD = 1.8 V Open 1-2: Disconnects VDD when PVDD > 1.8 V |
J2 |
PVDD |
Banana Jack: Optional for external PVDD |
J3 |
3p3V |
Shunt 1-2: Connect PVDD to USB2ANY 3.3-V supply Shunt 3-4: Connect IOVDD to USB2ANY 3.3-V supply |
J4 |
GND |
Banana Jack: Optional for external GND |
J5 |
VREFIO |
Shunt 1-2: Connect REF3312 to VREFIO for external reference Open 1-2: Open for device internal reference |
J6 |
IOVDD |
Shunt 1-2: Connect IOVDD to power |
J7 |
REF EN |
Shunt 1-2: Enable device internal reference Shunt 2-3: Disable device internal reference |
J8 |
UARTIN |
Shunt 1-2: Connect UARTIN to device from USB2ANY through voltage level shifter |
J9 | SPI Conn | Pin 1:
RESET Pin 3: SCLK Pin 5: SDI Pin 7: CS Pin 9: SDO Pin 2, 4, 6, 8, 10: GND Ground connections are on the interior side of the board. Signals are on the edge side of the board. |
J10 |
USB2ANY |
30-pin ribbon cable connection, see Table 2-1 |
J11 | ADC |
Terminal 1: AIN0 Terminal 2: GND Terminal 3: AIN1 |
J12 | UART Conn | Pin 1: UART_IN Pin 3: UART_OUT Pin 5: RTS Pin 7: CD Pin 9: ALARM Pin 2, 4, 6, 8, 10: GND Ground connections are on the interior side of the board. Signals are on the edge side of the board. |
J13 | POL_SEL |
Shunt 1-2: Pull up to PVDD Shunt 2-3: Pull down to GND Open: Connection to AIN1 terminal of J11 |
J14 |
RES_LOAD |
Shunt 1-2: Connect 10-kΩ load to VOUT |
J15 |
VOUT |
Terminal 1: GND Terminal 2: VOUT |
J16 |
CLK_OUT |
Pin 1: CLK_OUT Pin 2: GND |
J17 |
CAP_LOAD |
Shunt 1-2: Connect 150-pF load to VOUT |
J18 |
IOVDD |
Banana Jack: Optional for external IOVDD |
J19, J20 |
FILT_SEL |
Shunt 1-2: HART IN terminal internal filter selected Shunt 2-3: HART IN terminal external filter selected |
J21 |
HART_IN |
Terminal 1: GND Terminal 2: HART input |
J22 |
HART_OUT |
Terminal 1: GND Terminal 2: HART output |
Figure 3-3 shows the terminal and pin locations on the EVM.