All trademarks are the property of their respective owners.
The TAS5828MEVM showcases the latest TI digital input Class-D closed loop amplifier. The TAS5828M is a digital input stereo high-efficiency Closed-Loop Class-D audio amplifier with an advanced Hybrid-Pro algorithm to improve system efficiency and reduce heat without clipping distortion. The TAS5828EVM is a stand-alone EVM, which has an optional battery power supply input with LM5155 boost or external power supply input bypassing the LM5155 boost, USB control via PurePath Control Console 3 (PPC3), and flexible audio input options. The TAS5828MEVM also can be configured using the Hardware control mode that supports setting switching frequency, analog gain, BTL/PBTL mode and Cycle by Cycle current limit threshold through pin configuration. This mode is especially designed to eliminate end system software driver integration efforts.
The digital audio data input to the TAS5828MEVM is selectable from USB audio, analog, optical and PSIA (external I2S).
The TAS5828MEVM only requires a single supply to operate. Three different audio sources can be selected:
Both 3.3 V and 1.8 V DVDD and IOVDD are supported with TAS5828MEVM. Jumper (J26) can be used to select accordingly based on requirement.
TAS5828MEVM provides optional onboard LM5155 boost Hybrid-Pro evaluation or external customer system boost with Hybrid-Pro feedback (HPFB pin) control:
The USB connection is also used to provide I2C communications with the two TAS5828M devices on the EVM. The Pure Path Console 3 (PPC3) is the software tool which can initialize and operate this EVM.
Alternatively, the TAS5828M has an optional Hardware Control Mode to set switching frequency, analog gain, BTL/PBTL mode and Cycle by Cycle current limit through pin configuration. Hardware Control Mode can be enable by modifying J8 ADR/HW to HW, J10 SDA/HW_SEL0 to desired mode according to Table 2-2, and J11 SCK/HW_SEL1 to the desired mode according to Table 2-1.
R10(GND) | R8(DVDD) | FSW&Class D Loop Bandwidth | Cycle By Cycle Current Limit Threshold | Spread Spectrum | Modulation |
---|---|---|---|---|---|
0 Ω | DNP | 768 kHz FSW, 175 kHz BW | CBC Threshold = 80% OCP | Disable | 1SPW |
1 kΩ | DNP | 768 kHz FSW, 175 kHz BW | CBC Disable | Disable | 1SPW |
4.7 kΩ | DNP | 768 kHz FSW, 175 kHz BW | CBC Threshold = 40% OCP | Disable | 1SPW |
15 kΩ | DNP | 768 kHz FSW, 175 kHz BW | CBC Threshold = 60% OCP | Disable | 1SPW |
DNP | 33 kΩ | 480 kHz FSW, 100 kHz BW | CBC Disable | Enable | BD |
DNP | 6.8 kΩ | 480 kHz FSW, 100 kHz BW | CBC Threshold = 80% OCP | Enable | BD |
DNP | 1.5 kΩ | 480 kHz FSW, 100 kHz BW | CBC Threshold = 40% OCP | Enable | BD |
DNP | 0 Ω | 480 kHz FSW, 100 kHz BW | CBC Threshold = 60% OCP | Enable | BD |
R11(GND) | R9(DVDD) | Analog Gain | H-Bridge Output Configuration |
---|---|---|---|
0 Ω | DNP | 29.5 VP/FS | BTL |
1 kΩ | DNP | 20.9 VP/FS | BTL |
4.7 kΩ | DNP | 14.7 VP/FS | BTL |
15 kΩ | DNP | 7.4 VP/FS | BTL |
DNP | 33 kΩ | 7.4 VP/FS | PBTL |
DNP | 6.8 kΩ | 14.7 VP/FS | PBTL |
DNP | 1.5 kΩ | 20.9 VP/FS | PBTL |
DNP | 0 Ω | 29.5 VP/FS | PBTL |
Software Control Mode
Jumper | Name | LM5155 Boost Mode Configurations | External Customer Boost Mode Configurations |
---|---|---|---|
J12, J13 | Battery, GND | IN - Battery input | OUT |
J17, J20 | PVDD, GND | OUT | IN - External PVDD |
J14 | PVDD_LM5155 | IN | OUT |
J18 | PVDD_EXT | OUT | IN |
J16 | BST_Bypass | OUT | OUT |
J15 | Ext_BST | IN | OUT |
Jumper | Name | Software Control Mode | Hardware Control Mode |
---|---|---|---|
J8 | ADR/HW | 2-3 - SW(Default 0xC0 Address) | 1-2 - HW |
J10 | SDA/HW_SEL0 | OUT | 1-2 or 2-3 as needed |
J11 | SCL/HW_SEL1 | OUT | 1-2 or 2-3 as needed |
Hardware Control Mode