SLAU869E October 2022 – January 2024
Header J7 is present on the board to supply external power directly. To comply with the device voltage operation specifications when supplying external power is important. The MSPM0L1306 has an operating range of 1.62 V to 3.6 V. More information can be found in the MSPM0L1306 data sheet.