SLAU869E October 2022 – January 2024
After the EVM features have been explored, the fun can begin. It’s time to open an integrated development environment and start editing the code examples. See Section 4 for available IDEs and where to download them.
Code examples are provided in the MSPM0 SDK. Code is licensed under BSD, and TI encourages reuse and modifications to fit specific needs. See MSPM0 SDK User Guide for more details about code examples available.
The quickest way to get started using the LaunchPad development kit is to use TI’s cloud development tools. The cloud-based Resource Explorer provides access to all of the examples and resources in MSPM0 SDK. Code Composer Studio Cloud is a simple Cloud-based IDE that enables developing and running applications on the LaunchPad development kit. SysConfig for MSPM0 is another graphical tool that can be utilized to easily and quickly setup your MSPM0L1306 device, pins, and peripherals to fit your development needs. SysConfig is strongly encouraged to be used when starting any new project.
With the XDS110 debug probe, debugging and downloading new code is simple. A connection between the EVM and a PC through the provided USB cable is all that is needed.