SLAU869E October 2022 – January 2024
The isolation jumper block at jumper J101 allows the user to connect or disconnect signals that cross from the XDS110-ET domain into the MSPM0L1306 target domain. This includes XDS110-ET SWD signals, application UART signals, and 3.3V and 5V power.
Jumper | Description |
---|---|
GND | Ground |
5 V | 5V VBUS from USB |
3V3 | 3.3V rail, derived from VBUS in the XDS110-ET domain |
RXD<< | Backchannel UART: The target MSPM0L1306 receives data through this signal. The arrows indicate the direction of the signal. |
TXD>> | Backchannel UART: The target MSPM0L1306 sends data through this signal. The arrows indicate the direction of the signal. |
NRST | RST signal |
SWDIO | Serial wire debug: SWDIO data signal. |
SWCLK | Serial wire debug: SWDCLK clock signal |
BSL | Bootstrap loader signal |
Reasons to open these connections: