SLAU873D January   2023  – October 2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Getting Started
    1. 1.1 Introduction
    2. 1.2 Key Features
    3. 1.3 What's Included
      1. 1.3.1 Kit Contents
      2. 1.3.2 Software Examples
    4. 1.4 First Step: Out-of-Box Experience
      1. 1.4.1 Connecting to the Computer
      2. 1.4.2 Running the Out-of-Box Experience
    5. 1.5 Next Steps: Looking Into the Provided Code
  5. 2Hardware
    1. 2.1 Jumper Map
    2. 2.2 Block Diagram
    3. 2.3 Hardware Features
      1. 2.3.1 MSPM0G3507 MCU
      2. 2.3.2 XDS110-ET Onboard Debug Probe With EnergyTrace Technology
      3. 2.3.3 Debug Probe Connection Isolation Jumper Block
      4. 2.3.4 Application (or Backchannel) UART
      5. 2.3.5 Using an External Debug Probe Instead of the Onboard XDS110-ET
      6. 2.3.6 Using the XDS110-ET Debug Probe With a Different Target
      7. 2.3.7 Special Features
        1. 2.3.7.1 Up to 4-Msps High-Speed Analog-to-Digital Converter
        2. 2.3.7.2 Thermistor
        3. 2.3.7.3 Light Sensor
    4. 2.4 Power
      1. 2.4.1 XDS110-ET USB Power
    5. 2.5 External Power Supply and BoosterPack Plug-in Module
    6. 2.6 Measure Current Draw of the MSPM0 MCU
    7. 2.7 Clocking
    8. 2.8 BoosterPack Plug-in Module Pinout
  6. 3Software Examples
  7. 4Resources
    1. 4.1 Integrated Development Environments
      1. 4.1.1 TI Cloud Development Tools
      2. 4.1.2 TI Resource Explorer Cloud
      3. 4.1.3 Code Composer Studio Cloud
      4. 4.1.4 Code Composer Studio IDE
    2. 4.2 MSPM0 SDK and TI Resource Explorer
    3. 4.3 MSPM0G3507 MCU
      1. 4.3.1 Device Documentation
      2. 4.3.2 MSPM0G3507 Code Examples
    4. 4.4 Community Resources
      1. 4.4.1 TI E2E™ Forums
  8. 5Schematics
  9. 6Revision History

Clocking

The MSPM0G3507 provides external clocks in addition to the internal clocks in the device.

  • Y1: 32.768kHz 12.5pF crystal
  • Y2: 40MHz 12.5pF crystal

The internal SYSOSC is 32 MHz by default at an accuracy of 2.5%. For higher accuracy, connect a 0.1% resistor at ROSC pin. The MCLK is sourced by 32MHz SYSOSC at default. CPUCLK is sourced directly from MCLK in RUN mode and disabled in other modes. The low-power clock (ULPCLK) can be sourced by MCLK and active in RUN and SLEEP mode by configuration. For more clock tree details, see Section 2.3 Clock Module (CKM) in the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.