SLAU874 October 2022 TPA3223
The Analog-Input-Board (AIB) connector allows for cross compatibility with several Analog Plug-in Modules (APMs) offered by TI. This generic connector provides access to common board connections such as analog input, analog output, Fault and overtemperature warning (OTW) error reporting, common board voltages (12 V, 3.3 V, and so forth), and EVM reset. These plug-in modules allow for an application-specific front end to be plugged into the TPA3223EVM with ease. Examples of plug-in modules include front ends for guitar amplifier, karaoke, wireless sub-woofer, and front-end audio crossover.
As Figure 3-17 shows, the AIB connector includes the following pins, associated specifications are listed in Table 3-17.
Pin # | Function | Description | Audio EVM Input/Output |
---|---|---|---|
1 | Amp Out A | Speaker-level output from audio Class-D EVM (SE or one side of BTL) | O |
2 | Amp Out B | Speaker-level output from audio Class-D EVM (SE or one side of BTL) | O |
3 | PVDD | PVDD voltage supply from audio Class-D EVM (variable voltage depending on Class-D EVM use) | O |
4 | GND | Ground reference between audio plug-in module and audio class-D EVM | - |
5 | NC | - | - |
6 | NC | - | - |
7 | 3.3 V | 3.3-V supply from EVM; used for powering Audio Plug-in Module | O |
8 | 3.3 V | 3.3-V supply from EVM; used for powering Audio Plug-in Module | O |
9 | 12 V | 12-V supply from EVM; used for powering Audio Plug-in Module | O |
10 | EN and RESET | Assert enable and reset control for audio class-D EVM (active low) | I |
11 | Analog IN_A | Analog audio input A (analog in EVM) , MCLK I2S Bus (digital in EVM) | I |
12 | NC | - | - |
13 | Analog IN_B | Analog audio input B (analog in EVM) , BCLK I2S Bus (digital in EVM) | I |
14 | CLIP_OTW | Clipping detection, overtemperature warning, or both from audio class-D EVM (active low) | O |
15 | Analog IN_C | Analog audio input C (analog in EVM) , FS/LRCLK I2S Bus (digital in EVM) | I |
16 | FAULT | Fault detection from audio Class-D EVM (Active Low) | O |
17 | Analog IN_D | Analog audio Input D (analog in EVM) , SDIN I2S Bus (digital in EVM) | I |
18 | NC | - | - |
19 | NC | - | - |
20 | NC | - | - |
21 | GND | Ground reference between audio plug-in module and audio class-D EVM | - |
22 | GND | Ground reference between audio plug-in module and audio class-D EVM | - |
23 | NC | - | - |
24 | NC | - | - |
25 | NC | - | - |
26 | NC | - | - |
27 | Amp Out C | Speaker-level output from audio class-D EVM (SE or one side of BTL) | O |
28 | Amp Out D | Speaker-level output from audio class-D EVM (SE or one side of BTL) | O |
EVM Power Rails | Always Available | Voltage Range | Max Current | Source |
---|---|---|---|---|
PVDD | Yes | 15–80 V | 500 mA | External Source |
12 V | Yes | 12 V | 500 mA | LDO |
3.3 V | Yes | 3.3 V | 100 mA | LDO |