The ULC1001-DRV290xEVM image is shown in Figure 3-1. The entire EVM, LCS, and USB2ANY setup is shown in Figure 3-2. Follow these instructions to setup the system.
- Flip PWR switch off (off = O).
- With the power supply unplugged or off, connect
to J4 or J6. Input 9V-16V, 8A. The 8A current is based on load
requirements.
- Make sure the LCS or load is discharged and plug
the LCS cable into the J5 terminal block. Output, 0Vp-250Vp, 3.5A, 10kHz-400
kHz.
- Connect the 10-pin I2C ribbon cable from the ULC1001-DRV290x EVM to the USB2ANY using J1.
- Connect the mini USB cable from the USB2ANY into the computer.
- Verify all safety procedures are followed before powering on the device (for example, personal protective equipment or a protective enclosure for the EVM setup).
- Turn on the power supply.
- Flip the Power Switch switch to the on position (on = I).
- Download and install the ULC1001 GUI available on TI mySecureSoftware.
CAUTION:
![ULC1001 DRV2901 ULC1001-DRV-FL-EVM ULC1001-DRV290XEVM](/ods/images/SLAU880C/GUID-CD755C77-D6C5-46B7-AF8F-424E56A49448-low.gif) |
Do not leave EVM powered when
unattended. |