SLAU880C December   2022  – May 2024 ULC1001

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  5. 2Introduction
  6. 3Getting Started
    1. 3.1 Evaluation Kit Contents
    2. 3.2 Connection Procedure
    3. 3.3 GUI Setup
  7. 4System Overview
    1. 4.1 System ISR Period
    2. 4.2 System Drive Voltage
    3. 4.3 System Calibration
      1. 4.3.1 DC Bias Calibration
      2. 4.3.2 Temperature Calibration
      3. 4.3.3 Auto Sense Calibration
      4. 4.3.4 Cleaning and Power Calibration
    4. 4.4 System Cleaning
    5. 4.5 System Diagnostics
  8. 5GUI Overview
    1. 5.1 GUI Top Level Layout
      1. 5.1.1 North Pane
      2. 5.1.2 South Pane
      3. 5.1.3 Center Pane
    2. 5.2 High Level Page
      1. 5.2.1 Burst Parameters
      2. 5.2.2 Calibration Settings
        1. 5.2.2.1 Voltage and Current Sense Circuitry
      3. 5.2.3 Cleaning Mode Settings
        1. 5.2.3.1 Auto-Cleaning
        2. 5.2.3.2 Water Cleaning
        3. 5.2.3.3 Deice Cleaning
        4. 5.2.3.4 Mud Cleaning Mode
      4. 5.2.4 Power and Diagnostic Settings
    3. 5.3 Register Map Page
    4. 5.4 I2C Configuration Page
    5. 5.5 GUI Functions
      1. 5.5.1 Monitor Communication Status
      2. 5.5.2 Load and Save Configuration Files
        1. 5.5.2.1 MSP430 Firmware Programming
      3. 5.5.3 Re-initialize System
      4. 5.5.4 Fault and Flag Monitoring and Clearing
      5. 5.5.5 Run Calibration
      6. 5.5.6 Run Cleaning Modes
      7. 5.5.7 Run Diagnostic Mode
      8. 5.5.8 Run Abort
      9. 5.5.9 Script Recording
  9. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  10. 7Revision History

Run Abort

The Abort sequence can be executed to stop the cleaning, calibration, diagnostic or power mode being run.

Table 5-18 Abort Sequence 0x1 = Abort Mode
Register Read/Write Data Description
00 W 00 Change to Page 0
7F W 00 Change to Book 0
00 W 1A Change to Page 0x1A
58 W 00000001 Abort the system
NA NA

NA

Wait 1ms
00 W 00 Change to Page 0
01 W 01 SW Reset
NA NA NA Wait 2ms
NA W NA Re-load all registers

In the GUI, the following script can be used in the Python window to run an Abort mode. The Abort mode is 0x1 = Abort.

GUI_Module=__import__('ULC1001')
import time

GUI=GUI_Module.Device_GUI("ULC1001.exe",6640.000000)
# Set Abort Command (0x1)
GUI.write_register("USER_Commands","USER_Commands_userCommand",0x1) # set Abort Command
time.sleep(x)  # set appropriate wait time
GUI.write_register("ULC1001","SW_RESET",0x1)
time.sleep(x)  # set appropriate wait time
# Re-load all registers