SLAU883A March 2024 – June 2024 AMC7908
The AMC7908EVM is an easy-to-use platform to evaluate the functionality and performance of the AMC7908 device. The AMC7908EVM has optional circuits and jumpers to configure the device for different applications.
The AMC7908 is a highly integrated power-amplifier monitor and control device with eight 13-bit digital-to-analog converters (DAC) and a 12-bit analog-to-digital converter (ADC). The DACs can be switched on and off through dedicated clamping software and hardware triggers.